IESNA:LM-63-2002
[TEST]P941599
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5A-950-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 5000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15580
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 141.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2076.1 1914.4 1767 1629.7 1517.7 1469.7 1467.2 1492.5 1559.8 1703
1926.2 2187.3 2482.1 2805.5 3076.7 3321.8 3549.2 3801.1 4006.6 4227.2
4499.3 4678.7 4810.9 4981.1 5225.3 5720.5 6460.9 7393.2 8162.2 8060.3
6612.5 3545.9 1156.4 491 192 63.2 0
2076.1 1926.2 1779.7 1640.7 1528.7 1473.1 1473.9 1497.5 1564.1 1705.6
1924.5 2174.7 2470.3 2797.9 3070 3318.5 3540.8 3779.2 3993.9 4215.4
4482.4 4688.8 4831.1 4952.4 5205.1 5670 6374.1 7307.3 8130.2 8040.9
6738 3744.6 1329.9 511.2 214.8 76.6 0
2076.1 1931.3 1790.6 1657.5 1546.4 1483.2 1474.8 1489.9 1541.3 1650
1836.1 2086.2 2375.1 2684.2 2975.7 3237.6 3456.6 3657 3868.4 4109.3
4377.2 4666.1 4901.9 5084.6 5307.8 5686 6293.3 7208 8249 8666.7
7707.4 5003.8 1994.4 891.1 393.3 140.7 0
2076.1 1928.7 1800.7 1676.1 1567.4 1504.3 1485.7 1496.7 1532 1612.1
1762.8 1976.8 2232 2510.7 2797.1 3096.9 3382.5 3622.5 3848.2 4095
4394.8 4694.7 4967.6 5212.7 5497.4 5853.6 6409.5 7317.4 8699.6 10059.8
10035.4 7409.3 3772.4 1781.4 823.7 282.2 0
2076.1 1941.4 1825.2 1717.3 1618.8 1548.9 1522.8 1527.8 1554.8 1613.7
1720.7 1885 2104.8 2340.6 2589.1 2882.2 3223.3 3579.6 3894.6 4220.5
4535.5 4886.7 5257.3 5609.4 6003.5 6500.5 7200.4 8231.3 9877.9 11953.2
12698.6 9913.3 6441.5 3305.8 1431.8 445.5 0
2076.1 1939.7 1832.7 1724.9 1628.1 1554.8 1525.3 1532 1558.2 1615.4
1711.4 1871.5 2082.9 2315.3 2557.9 2844.3 3188.7 3550.9 3882.8 4223.9
4548.1 4898.5 5269.1 5640.5 6053.2 6566.2 7265.2 8282.7 9879.6 11908.5
12692.7 10062.3 6413.7 3254.4 1400.7 429.5 0
2076.1 1957.4 1860.5 1771.2 1687 1619.6 1585.1 1579.2 1604.5 1655.9
1738.4 1865.6 2027.3 2221.8 2462.7 2737.3 3094.4 3494.5 3931.6 4396.5
4864 5323.8 5757.6 6179.6 6626 7129.6 7698.1 8399.7 9299.3 10150.8
9629.4 6770 2901.5 923.9 333.5 81.7 0
2076.1 1979.3 1902.6 1836.9 1774.6 1719.9 1684.5 1667.7 1678.6 1723.2
1795.7 1890 2014.7 2188.2 2424.8 2724.7 3083.5 3496.2 3944.2 4400.7
4835.3 5250.6 5645.6 6026.3 6369.1 6668.1 6903.1 7035.3 6925.8 6097
3876 1356 532.3 305.7 151.6 52.2 0
2076.1 2009.6 1958.2 1914.4 1875.7 1837.8 1814.2 1806.6 1814.2 1843.7
1893.4 1964.1 2069.4 2231.1 2446.7 2720.5 3051.5 3425.4 3807 4179.2
4522 4861.5 5142.8 5392.1 5574.8 5665.8 5632.1 5366.8 4639.9 3125.6
1292.9 555 379.9 267 171 74.1 0
2076.1 2039.1 2014.7 1997 1980.1 1967.5 1965 1975.9 1998.7 2039.9
2094.7 2167.1 2265.6 2414.7 2605.9 2857.7 3167.7 3517.2 3883.6 4264.3
4650.9 5032.4 5386.2 5691.1 5932.8 6027.1 5844.4 5140.2 3644.4 1644.1
681.4 436.3 309.1 211.4 138.1 63.2 0
2076.1 2082 2085.4 2094.7 2104.8 2119.9 2142.7 2181.4 2234.5 2301.9
2388.6 2494.7 2642.1 2847.6 3116.3 3442.3 3811.2 4202 4607.9 5014.7
5418.2 5814 6186.3 6441.5 6491.2 6225.1 5518.4 4269.4 2470.3 925.6
478.4 331 229.1 141.5 84.2 30.3 0
2076.1 2093.8 2109 2134.3 2156.2 2182.3 2217.6 2260.6 2320.4 2392.8
2479.6 2592.4 2741.5 2937.8 3175.3 3452.4 3756.4 4074.8 4405 4728.4
5037.5 5344.1 5604.3 5752.6 5688.5 5335.6 4624.8 3527.3 2010.4 762.2
406.8 277.1 192 115.4 63.2 17.7 0
2076.1 2107.3 2138.5 2172.2 2209.2 2241.2 2285 2334.7 2386.9 2456.8
2534.3 2621.9 2735.6 2878 3043.9 3230 3433 3641.9 3855.8 4057.9
4247.5 4400.7 4479.9 4415.9 4156.5 3662.1 2979 2157.8 1225.5 562.6
342.8 242.6 171.8 112 66.5 22.7 0
2076.1 2123.3 2178.1 2234.5 2283.3 2321.2 2362.5 2394.5 2418.9 2442.5
2459.4 2472 2483.8 2489.7 2480.4 2439.1 2363.3 2271.5 2181.4 2049.2
1832.7 1555.6 1288.6 1066.3 884.4 740.3 628.3 540.7 466.6 403.4
339.4 283.8 230.8 172.7 110.3 40.4 0
2076.1 2146.9 2216.8 2285 2331.3 2361.7 2377.7 2383.6 2370.9 2349
2317 2269.9 2193.2 2093.8 1969.2 1831 1696.3 1567.4 1440.2 1312.2
1182.5 1064.6 963.5 864.1 777.4 701.6 638.4 583.7 530.6 477.6
415.2 355.4 286.4 213.9 125.5 49.7 0
2076.1 2167.1 2254.7 2317 2355.8 2368.4 2360.8 2347.3 2316.2 2271.5
2198.3 2083.7 1952.3 1826.8 1730 1650 1560.7 1457.9 1352.6 1254.1
1174.1 1131.1 1068.8 982.9 901.2 827.1 752.1 678.9 614 551.7
480.1 401.8 310.8 219.8 128 61.5 0
2076.1 2183.9 2277.4 2335.6 2356.6 2349.9 2337.2 2308.6 2257.2 2177.2
2071.1 1958.2 1856.3 1767 1682 1598.6 1510.1 1416.7 1335 1273.5
1254.9 1249.9 1206.9 1136.2 1059.5 981.2 886.9 794.2 708.3 635.9
565.1 486.8 409.3 315.8 220.7 114.5 0
2076.1 2201.6 2297.7 2349 2353.2 2335.6 2312.8 2269 2189.8 2093
2006.2 1934.6 1858 1768.7 1669.3 1571.6 1469.7 1373.7 1285.3 1234.7
1217.9 1196 1169.9 1125.2 1047.8 970.3 902.9 840.6 792.6 739.5
673 602.2 525.6 435.4 341.1 203 0
2076.1 2212.6 2307.8 2345.7 2341.4 2315.3 2280 2219.3 2129.2 2048.3
1991.9 1937.2 1868.9 1780.5 1672.7 1548.9 1426.8 1311.4 1210.3 1165.7
1118.5 1086.5 1048.6 967.7 887.7 826.2 774.9 737.8 708.3 662
616.5 547.5 470 394.2 304.9 181.1 0
2076.1 2216.8 2317 2349 2335.6 2307.8 2263.1 2184.8 2097.2 2032.3
1984.3 1934.6 1870.6 1788.9 1675.2 1535.4 1381.3 1243.2 1136.2 1083.1
1024.2 971.1 896.2 806.9 738.7 686.4 645.2 610.6 573.6 530.6
498.6 432.1 352.1 288 221.5 111.2 0
2076.1 2229.4 2323.8 2350.7 2336.4 2304.4 2249.6 2170.5 2082.9 2022.2
1976.8 1922 1862.2 1774.6 1661.8 1522.8 1364.4 1208.6 1092.4 1014.1
935.7 878.5 797.6 731.1 667.1 617.4 577.8 546.6 520.5 491
518.8 430.4 328.5 251 186.1 77.5 0
2076.1 2228.6 2325.4 2353.2 2338.1 2302.7 2253.9 2171.3 2081.2 2023.9
1976.8 1924.5 1866.4 1781.4 1671 1531.2 1372 1212.8 1089 1006.5
928.2 868.4 789.2 721 657 606.4 566.8 536.5 513.8 484.3
535.7 396.7 314.2 252.7 187.8 77.5 0
